Product Details
Combined function 5-port solenoid valves
Shock absorbing valve
- Model No.
- SKH
Suppresses impact at the end of the cylinder stroke and realizes a soft stop.
[Cylinder bore size: φ20 to φ125]
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[Cushioning effect]
The cushion adjusts with pressure to prevent the bound phenomenon.
[Use of air cylinder thrust]
As air cylinder thrust is used, it is possible to absorb a large amount of kinetic energy with only the valve.
As very little heat is generated due to the absorption of energy, there is no limit on the frequency of use.
[Additional piping not required]
There is no need for additional piping work along with the expansion of cushion devices.
[Easy maintenance]
Both the solenoid valve and spacer relief valve can be replaced easily with 3 bolts.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| SKH※20 | Variable speed unit | Rc1/4, 3/8 | |
| SKH※28 | Deceleration unit (both ends deceleration) | Rc1/4, 3/8, 1/2 | |
| SKH※18 | Deceleration unit (single-end deceleration) | Rc1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only