Product Details

Combined function 5-port solenoid valves

Shock absorbing valve

Model No.
SKH

Suppresses impact at the end of the cylinder stroke and realizes a soft stop.
[Cylinder bore size: φ20 to φ125]

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Port size Remarks
SKH※20Variable speed unitRc1/4, 3/8
SKH※28Deceleration unit (both ends deceleration)Rc1/4, 3/8, 1/2
SKH※18Deceleration unit (single-end deceleration)Rc1/4, 3/8, 1/2

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel