Product Details
Direct acting 3-port solenoid valves
Negative pressure switching unit
- Model No.
- MV3QR
Vacuum suction unit that does not use a vacuum burst valve, utilizing 3QR Series‘ large flow rate and high responsivity. There are self-reset types and self-hold types.
- Industry
- Implementation

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Vacuum burst valve not required]
Vacuum release without positive pressure to prevent small chips from being blown away, often a problem. No further countermeasure required.
No need for burdensome adjustment of burst pressure, flow rate and timing.
Slimmer with no vacuum burst valve.

[Footprint minimized]
Reduces footprint by 44% and weight by 53% from conventional burst units, making it ideal for downsizing manufacturing equipment.
Allows installation in tight space, increasing the flexibility in design.
Lighter weight makes it easier to be installed on a movable portion of equipment.

[Pressure sensor can be equipped]
Downsizing made possible by integrating the vacuum pressure sensor.
Capable of detecting negative pressure without taking up space.
The pressure sensor is tightened by clips, improving maintainability.

[Vacuum filter can be equipped]
No need to install a filter in the middle of piping.
Vacuum filter can be replaced in one step.

| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| MV3QRA | Body piping | M5, push-in fitting φ4, φ6 | |
| MV3QRB | Sub-plate piping | M5, push-in fitting φ4, φ6 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only