Product Details

Direct acting 3-port solenoid valves

Small pneumatic valve

Model No.
3MA/B・M3MA/B

Super compact direct acting poppet valve with a width of 10 mm which supports miniaturization of devices. Single unit and manifold are available.
[Cylinder bore size: φ6 to φ16]

Industry
  • Features
  • Variations
Model No. Product name Piping port positionPort size Remarks
3MA0Single valveBody pipingφ4 barbed fitting, M3
3MB0Single valveSub-plate pipingM3
M3MA0Individual wiring manifoldBody pipingφ4 barbed fitting, M5
M3MB0Individual wiring manifoldSub-plate pipingφ4, φ6 barbed fitting, M3, M5, push-in fitting φ4

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel