Product Details
Direct acting 3-port solenoid valves
Small pneumatic valve
- Model No.
- 3MA/B・M3MA/B
Super compact direct acting poppet valve with a width of 10 mm which supports miniaturization of devices. Single unit and manifold are available.
[Cylinder bore size: φ6 to φ16]
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact]
Width 10 mm compact design allows further downsizing of equipment for assembly.
[Low wattage design (1 W)]
Direct connection to electronics control is possible.
[High response]
Realizes high performance and high precision control, and supports a wide variety of fields.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3MA0 | Single valve | Body piping | φ4 barbed fitting, M3 | |
3MB0 | Single valve | Sub-plate piping | M3 | |
M3MA0 | Individual wiring manifold | Body piping | φ4 barbed fitting, M5 | |
M3MB0 | Individual wiring manifold | Sub-plate piping | φ4, φ6 barbed fitting, M3, M5, push-in fitting φ4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only