Product Details
Direct acting 3-port solenoid valves
Pneumatic valve
- Model No.
- 3PA/B・M3PA/B
Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes to the construction of systems for low pressure/vacuum.
[Cylinder bore size: φ16 to φ40]
- Industry
- Oxygen concentrator
- Respiratory / Anesthesia device
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact size with large flow rate]
Effective cross-sectional area
3PA/B1: 2 ㎟
3PA/B2: 5 ㎟
[Universal pressurized method]
Switchable between NO and NC.
[Easy maintenance]
Piping, mounting direction, manual operation set in one direction.
Space saving installation possible.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3PA※ | Single valve | Body piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/8 | |
3PB※ | Single valve | Sub-plate piping | Rc1/8, 1/4 | |
M3PA※ | Individual wiring manifold | Body piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8 | |
M3PB※ | Individual wiring manifold | Sub-plate piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- All
- New Products Only
- Discontinued Products Only