Product Details

Direct acting 3-port solenoid valves

Pneumatic valve

Model No.
3PA/B・M3PA/B

Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes to the construction of systems for low pressure/vacuum.
[Cylinder bore size: φ16 to φ40]

Industry
  • Oxygen concentrator
  • Respiratory / Anesthesia device

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact size with large flow rate]
Effective cross-sectional area
3PA/B1: 2 ㎟
3PA/B2: 5 ㎟

[Universal pressurized method]
Switchable between NO and NC.

[Easy maintenance]
Piping, mounting direction, manual operation set in one direction.
Space saving installation possible.

Model No. Product name Piping port positionPort size Remarks
3PA※Single valveBody pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/8
3PB※Single valveSub-plate pipingRc1/8, 1/4
M3PA※Individual wiring manifoldBody pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8
M3PB※Individual wiring manifoldSub-plate pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8

Return to Product List