Product Details
Direct acting 3-port solenoid valves
Pneumatic valve
- Model No.
- 3PA/B・M3PA/B
Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes to the construction of systems for low pressure/vacuum. 
[Cylinder bore size: φ16 to φ40]
- Industry
- Oxygen concentrator
- Respiratory / Anesthesia device
 

- Documents / Download
- PDF Catalog - Maintenance Parts - Safety Precautions - User's Manual - 2D CAD - 3D CAD 
CKD plus Members Only
[Compact size with large flow rate] 
Effective cross-sectional area 
3PA/B1: 2 ㎟ 
3PA/B2: 5 ㎟
[Universal pressurized method] 
 Switchable between NO and NC.
[Easy maintenance] 
Piping, mounting direction, manual operation set in one direction. 
Space saving installation possible.
| Model No. | Product name | Piping port position | Port size | Remarks | 
|---|---|---|---|---|
| 3PA※ | Single valve | Body piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/8 | |
| 3PB※ | Single valve | Sub-plate piping | Rc1/8, 1/4 | |
| M3PA※ | Individual wiring manifold | Body piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8 | |
| M3PB※ | Individual wiring manifold | Sub-plate piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8 | 
- Search Conditions
- Model No.
 - Product Category
- All
 
 - Specific Use
- All
 - Industry
- All
 
 - New Products Only
- Discontinued Products Only