Product Details
Manual 2, 3, 4-port valves
Manual switching valve
- Model No.
- HMV・HSV
Discontinued 2025 08 29
【Discontinued model】Alternative model :HMVE・HSVE Series
4-port valve with a sliding valve method for the main valve. Suitable for operating cylinders with simple operation.
[Applicable cylinder: φ20 to φ160]
- Industry
- Safety

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low sliding]
Operation with a sliding lever (detent embedded rotary) method, easy to operate.
[2 types available according to applications]
HMV: Miniature (Rc1/4)
HSV: Standard (Rc1/4 to 4/3)
| Model No. | Product name | Switching position | Port size | Remarks |
|---|---|---|---|---|
| HMVC2 | Miniature | 3-position all ports closed | Rc1/4 | Discontinued 2025 08 29 |
| HMVO2 | Miniature | 3-position ABR connection | Rc1/4 | Discontinued 2025 08 29 |
| HSVC2 | Standard | 3-position all ports closed | Rc1/4 to 3/4 | Discontinued 2025 08 29 |
| HSVO2 | Standard | 3-position ABR connection | Rc1/4 to 3/4 | Discontinued 2025 08 29 |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Manual 2, 3, 4-port valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only