Product Details

Mechanical 2, 3, 4-port valves

Mechanical valve

Model No.
MS・MM・MAVL

A detector is used to confirm the cylinder position and the presence of material during control.
By using a mechanical valve to detect objects of various shapes and states, optimum detection is possible.

Industry
  • Semi-automated facilities
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Port size Remarks
MSCompact mechanical valveRc1/8, push-in fitting φ4
MMMedium mechanical valveRc1/8, push-in fitting φ4
MAVLLarge mechanical valveRc1/4

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel