Product Details
Mechanical 2, 3, 4-port valves
Mechanical valve
- Model No.
- MS・MM・MAVL
A detector is used to confirm the cylinder position and the presence of material during control.
By using a mechanical valve to detect objects of various shapes and states, optimum detection is possible.
- Industry
- Semi-automated facilities

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Large limit switch: MAVL]
Equivalent to a vertical limit switch for electric components and operates with mechanical detection.
Large 3-port valve for pneumatic control.

[Compact limit switch: MS]
Equivalent to a micro switch for electric components and operates with mechanical detection or manual operation.
Compact 3-port valve for pneumatic control.

[Medium limit switch: MM]
Equivalent to a compact limit switch for electric components and operates with mechanical detection.
Medium 3-port valve for pneumatic pressure.

| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| MS | Compact mechanical valve | Rc1/8, push-in fitting φ4 | |
| MM | Medium mechanical valve | Rc1/8, push-in fitting φ4 | |
| MAVL | Large mechanical valve | Rc1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only