Product Details
Logic valves
Logic valve
- Model No.
- RTD・PE・AL・SAL
Logic valve is the generic term for small movable control components configuring a circuit, including air timers, air lamps, and pressure switches. When conducting sequential control by associating several air cylinders, the circuit is assembled with logic valves.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Air timer: RTD-3A]
Delay time max. 30 sec.
[Pressure switch: PE-1]
Working pressure: 0.2 to 0.7 MPa
Electric capacity
15A or less: 125, 250, 480 VAC
0.5 A or less: 125 VDC
0.25 A or less: 250 VDC
Connection method: O.D. φ4 nylon tube quick connection
Weight: 102 g
[Air lamp: AL-*]
Lamp lights without electricity.
Working pressure: 0.05 to 0.8 MPa
Connection method: O.D. φ4 nylon tube quick connection
Weight: 51 g
[Compact air lamp: SAL-*]
Working pressure: 0.25 to 0.8 MPa
Connection method: Insert into φ4 push-in fitting
Weight: 3.8 g
| Model No. | Product name | Remarks |
|---|---|---|
| RTD-3A | Air timer | |
| PE-1 | Pressure switch | |
| AL-※ | Air lamp | |
| SAL-※ | Compact air lamp |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Logic valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only