Product Details
Pilot operated 3-port solenoid valves
Pilot operated solenoid valve / external pilot operated air drive poppet valve
- Model No.
- NP・NAP・NVP
Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP Series, internal pilot suitable for cylinder driving up to φ400. NAP/NVP Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
[Cylinder bore size: φ6 to φ400]
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Internal pilot] (NP Series)
NC, NO available.
[External pilot] (NAP / NVP Series)
Universal.
Both positive and negative pressure can be used.
[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.
Model No. | Product name | Actuation | Port size | Remarks |
---|---|---|---|---|
NP13 | Internal pilot with solenoid valve | NC | Rc3/8 to 2 | |
NP14 | Internal pilot with solenoid valve | NO | Rc3/8 to 2 | |
NAP11 | Air operated | Universal | Rc3/8 to 2 | |
NVP11 | Air operated type with solenoid valve | Universal | Rc3/8 to 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only