Product Details
Shut-off / exhaust valves
3-port solenoid valve with spool position detection
- Model No.
- SNP
Serves as a solenoid shut-off valve for pneumatic systems. Signal output of the valve‘s open / close state is possible by detecting the main valve spool position with the limit switch. Two modules can be connected to configure a double breaker circuit.
- Industry
- Air pressure supply

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Safety measures]
When a circuit corresponding to ISO safety standard (ISO 13849-1) is required, it can be used as a shut-off valve.
[Redundancy]
Dual connection can be made with modules, and double shutoff is easy.
[Module compatible]
Module can be connected to FRL equipment, reducing installation steps and space.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| SNP-1 | Single unit | Rc3/8, 1/2, 3/4 | |
| SNP-2 | 2 modules | Rc3/8, 1/2, 3/4 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only