Product Details
Filters
Large bore size filter
- Model No.
- 1138・1126・A1338・1326・1238・1226・1226J
Nipple connection large bore size filter. Diverse lineup of both series and sizes.
- Industry
![](../../src/product_img/product_img_593_yPgg_large.jpg)
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Air filter] (1138 / 1126 Series)
Filtration rating 5 μm filter.
Port size Rc3/4 to Rc2
[Heavy duty air filter] (A1338 / 1326 Series)
Float special drain (NC: no exhaust when not pressurized) is powerfully used to remove large amounts of drainage. (Filtration 5 μm)
Port size Rc3/4 to Rc2
[Submicron air filter (for tar removal)] (1138 / A1338 / 1126 / 1326 Series)
Removing 99% solids substances such as tars and carbons, etc., up to 0.3 micron.
Port size Rc3/4 to Rc2
[Micro alescer / micro naught (oil removal)] (1238 / 1226 / 1226J Series)
Oil content is to be 0.1 PPM w/w or less. (Measurement/instrumentation and high-grade coating)
[Micro alescer / odor naught (odor removal)] (1238 / 1226 / 1226J Series)
Absorbing odor particles to achieve odorless compressed air.
Model No. | Product name | Port size (Rc) | Filtration (μm) | Recommended max. flow rate (㎥/min (ANR)) | Remarks |
---|---|---|---|---|---|
1138 | Air filter | 3/4, 1 | 5 | - | |
1126 | Air filter | 1 1/4, 1 1/2, 2 | 5 | - | |
A1338 | Heavy duty air filter | 3/4, 1 | 5 | 1.55 | |
1326 | Heavy duty air filter | 1 1/4, 1 1/2, 2 | 5 | 5.8 | |
1138-※-Y | For tar removal | 3/4, 1 | 0.3 | 1.55 | |
A1338-※-Y | For tar removal | 3/4, 1 | 0.3 | 1.55 | |
1126-※-Y | For tar removal | 1 1/4, 1 1/2, 2 | 0.3 | 4.9 | |
1326-※-Y | For tar removal | 1 1/4, 1 1/2, 2 | 0.3 | 4.9 | |
1238 | For oil removal | 3/4 | - | 1.27 | |
1226 | For oil removal | 1 | - | 2.49 | |
1226J | For oil removal | 1 1/2, 2 | - | 4.8 | |
1238-※-X | For deodorizing | 3/4 | - | 1.27 | |
1226-※-X | For deodorizing | 1 | - | 2.49 | |
1226J-※-X | For deodorizing | 1 1/2, 2 | - | 4.8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only