Product Details

Pilot operated 3, 4, 5-port solenoid valves

3, 5-port pilot operated valve

Model No.
4GA/BR・M4GA/BR・MN4GA/BR

NEW

[NEW] Supported communication expanded.

3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

Industry
  • Assembly
  • Air pressure supply
  • Purified water production
  • Adjustment
  • Filtration
  • Bag manufacturing (for infusion bags)
  • Filling
  • Sterilization (autoclave)
  • Packaging
  • Tableting
  • Cultivation
  • Sorting
  • Sterilizing equipment
  • Physicochemical analysis equipment
  • Semiconductor manufacturing process (post-process)
  • Components for chemical liquid supply facilities
  • Components for chemical gas supply facilities
  • N2 purging related products

Add to Favourites

  • Features
  • Variations

[Supports serial communication]
CC-Link IE TSN added in January 2023

EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, CC-Link IE TSN, PROFINET, PROFI-BUS DP, IO-Link

【10mm width spacer pilot check valve added】
Cylinder braking and position holding are possible for long periods. (Cylinder bore size: up to ø32)
Manual discharge of secondary residual pressure is possible.

[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Model No. Product name Piping port positionPort size Remarks
3GA※R3-port single unit valveBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
4GA※R5-port single unit valveBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
3GB※R3-port single unit valveBase pipingRc1/8, 1/4
4GB※R5-port single unit valveBase pipingRc1/8, 1/4, 3/8
M4GA※RIndividual wiring manifoldBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
M4GB※RIndividual wiring manifoldBase pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
M4GA※R-TReduced wiring manifoldBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
M4GB※R-TReduced wiring manifoldBase pipingφ1.8, φ4, φ6, φ8, φ10, Rc1/8, 1/4, 3/8
MN4GA※RIndividual wiring block manifoldBody pipingφ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
MN4GB※RIndividual wiring block manifoldBase pipingφ1.8, φ4, φ6, φ8
MN4GA※R-TReduced wiring block manifoldBody pipingφ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
MN4GB※R-TReduced wiring block manifoldBase pipingφ1.8, φ4, φ6, φ8

Return to Product List