Product Details
Pilot operated 3, 4, 5-port solenoid valves
3, 5-port pilot operated valve
- Model No.
- 4GA/BR・M4GA/BR・MN4GA/BR
NEW
[NEW] Supported communication expanded.
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
- Industry
- Assembly
- Air pressure supply
- Purified water production
- Adjustment
- Filtration
- Bag manufacturing (for infusion bags)
- Filling
- Sterilization (autoclave)
- Packaging
- Tableting
- Cultivation
- Sorting
- Sterilizing equipment
- Physicochemical analysis equipment
- Semiconductor manufacturing process (post-process)
- Components for chemical liquid supply facilities
- Components for chemical gas supply facilities
- N2 purging related products
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
Manifold Specifications
CKD plus Members Only
[Supports serial communication]
CC-Link IE TSN added in January 2023
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, CC-Link IE TSN, PROFINET, PROFI-BUS DP, IO-Link
【10mm width spacer pilot check valve added】
Cylinder braking and position holding are possible for long periods. (Cylinder bore size: up to ø32)
Manual discharge of secondary residual pressure is possible.
[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]
[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3GA※R | 3-port single unit valve | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
4GA※R | 5-port single unit valve | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
3GB※R | 3-port single unit valve | Base piping | Rc1/8, 1/4 | |
4GB※R | 5-port single unit valve | Base piping | Rc1/8, 1/4, 3/8 | |
M4GA※R | Individual wiring manifold | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
M4GB※R | Individual wiring manifold | Base piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
M4GA※R-T | Reduced wiring manifold | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
M4GB※R-T | Reduced wiring manifold | Base piping | φ1.8, φ4, φ6, φ8, φ10, Rc1/8, 1/4, 3/8 | |
MN4GA※R | Individual wiring block manifold | Body piping | φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8 | |
MN4GB※R | Individual wiring block manifold | Base piping | φ1.8, φ4, φ6, φ8 | |
MN4GA※R-T | Reduced wiring block manifold | Body piping | φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8 | |
MN4GB※R-T | Reduced wiring block manifold | Base piping | φ1.8, φ4, φ6, φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Machine tools
- All
- New Products Only
- Discontinued Products Only