Product Details

Pilot operated 3, 4, 5-port solenoid valves

3, 5-port pilot operated valve

Model No.
4GA/BR・M4GA/BR・MN4GA/BR

NEW

[NEW] Supported communication expanded.

3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

Industry
  • Assembly
  • Air pressure supply
  • Purified water production
  • Adjustment
  • Filtration
  • Bag manufacturing (for infusion bags)
  • Filling
  • Sterilization (autoclave)
  • Packaging
  • Tableting
  • Cultivation
  • Sorting
  • Sterilizing equipment
  • Physicochemical analysis equipment
  • Semiconductor manufacturing process (post-process)
  • Components for chemical liquid supply facilities
  • Components for chemical gas supply facilities
  • N2 purging related products
  • Features
  • Variations

[Supports serial communication]
CC-Link IE TSN added in January 2023

EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, CC-Link IE TSN, PROFINET, PROFI-BUS DP, IO-Link

【10mm width spacer pilot check valve added】
Cylinder braking and position holding are possible for long periods. (Cylinder bore size: up to ø32)
Manual discharge of secondary residual pressure is possible.

[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

[Ideal for predictive maintenance]
Response time from input signal of the valve to set pressure can be monitored by PLC.
When the response time exceeds the set threshold, it recognizes that the valve operation is abnormal.

[Valve secondary pressure detection]
Two types, 1-port detection ideal for single and double type operation detection and 2-port detection ideal for operation detection of dual and 3-position type, are available.

Model No. Product name Piping port positionPort size Remarks
4GA※R5-port single unit valveBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
4GB※R5-port single unit valveBase pipingRc1/8, 1/4, 3/8
M4GA※RIndividual wiring manifoldBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
M4GB※RIndividual wiring manifoldBase pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
M4GA※R-TReduced wiring manifoldBody pipingφ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8
M4GB※R-TReduced wiring manifoldBase pipingφ1.8, φ4, φ6, φ8, φ10, Rc1/8, 1/4, 3/8
MN4GA※RIndividual wiring block manifoldBody pipingφ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
MN4GB※RIndividual wiring block manifoldBase pipingφ1.8, φ4, φ6, φ8
MN4GA※R-TReduced wiring block manifoldBody pipingφ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8
MN4GB※R-TReduced wiring block manifoldBase pipingφ1.8, φ4, φ6, φ8
4GB※※0R-※-※G1Pressure sensor 1R1/8, 1/4, push-in fitting φ4 to φ8
4GB※※0R-※-※G2Pressure sensor 2R1/8, 1/4, push-in fitting φ4 to φ8

Return to Product List