Product Details
Pilot operated 3, 4, 5-port solenoid valves
Pilot operated 3, 5-port valve
- Model No.
- 4GD/ER・M4GD/ER・MN4GD/ER
[NEW] Supported communication expanded.
3, 5-port standard valve with improved environmental performance, safety, reliability, and ease of use.
[Cylinder bore size: φ20 to φ100]
- Industry
- Assembly
- Air pressure supply
- Purified water production
- Adjustment
- Filtration
- Bag manufacturing (for infusion bags)
- Filling
- Sterilization (autoclave)
- Packaging
- Tableting
- Cultivation
- Sorting
- Sterilizing equipment
- Physicochemical analysis equipment

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
Manifold Specifications
CKD plus Members Only
[Supports serial communication]
CC-Link IE TSN added in January 2023
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, CC-Link IE TSN, PROFINET, PROFI-BUS DP, IO-Link

[Environmental performance]
Reduces power consumption by adopting a new coil actuator. (0.35 W)

[Helps prevent misoperation problems]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| 4GD※ | 5-port single unit valve | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
| 4GE※ | 5-port single unit valve | Base piping | Rc1/8, 1/4, 3/8 | |
| M4GD※ | Individual wiring manifold | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
| M4GE※ | Individual wiring manifold | Base piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
| M4GD※-T※ | Reduced wiring manifold | Body piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
| M4GE※-T※ | Reduced wiring manifold | Base piping | Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4 | |
| MN4GD※ | Individual wiring block manifold | Body piping | Push-in fitting φ4, φ6, φ8, M5, Rc1/8 | |
| MN4GE※ | Individual wiring block manifold | Base piping | Push-in fitting φ4, φ6, φ8 | |
| MN4GD※-T※ | Reduced wiring block manifold | Body piping | Push-in fitting φ4, φ6, φ8 | |
| MN4GE※-T※ | Reduced wiring block manifold | Base piping | Push-in fitting φ4, φ6, φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only