Product Details

Pilot operated 3, 4, 5-port solenoid valves

Pilot operated 5-port solenoid valve

Model No.
4GA4・4GB4

[NEW] Supported communication expanded.

High performance large flow rate type 5-port valve covering environmental performance, safety functions, operability, and reliability.
[Cylinder bore size: φ100 to φ140]

Industry
  • Assembly
  • Air pressure supply
  • Purified water production
  • Adjustment
  • Filtration
  • Bag manufacturing (for infusion bags)
  • Filling
  • Sterilization (autoclave)
  • Packaging
  • Tableting
  • Cultivation
  • Sorting
  • Sterilizing equipment
  • Physicochemical analysis equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

Software

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Thin slave unit T8 Series compatible]
CC-Link
PROFIBUS-DP
EtherCAT
EtherNet/IP
DeviceNet
CC-Link IE Field Basic(※)
CC-Link IE Field(※)
CC-Link IE TSN(※)
PROFINET(※)
IO-Link(※)

(*) Solenoid valve with ON count function

[Tool-free manual override]
Hand alone operation is possible.
Locking/non-locking common use type.
With protective cover to prevent misoperation of manual devices due to external force, etc.
Safe design so that the cover cannot be closed when the manual lock is engaged.

[Wiring connector upward/lateral common]
Switch easily between upward and lateral facing, just by changing the connector insert position.

[Wide array of electrical connections]
Common terminal block, D sub-connector and flat cable connector are available for serial transmission.

[Troubleshooting measures]
Filter equipped at the air supply port, preventing entry of foreign matter and problems beforehand.

Model No. Product name Piping port positionPort size Remarks
4GA4※0Single valveBody pipingPush-in fitting φ8, φ10, φ12, Rc/G/NPT3/8
4GB4※0Single valveBase pipingRc/G/NPT3/8, 1/2
M4GA4※0Individual wiring manifoldBody pipingPush-in fitting φ8, φ10, φ12, Rc/G/NPT3/8
M4GB4※0Individual wiring manifoldBase pipingPush-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2
M4GA4※0-T※Reduced wiring manifoldBody pipingPush-in fitting φ8, φ10, φ12, Rc/G/NPT3/8
M4GB4※0-T※Reduced wiring manifoldBase pipingPush-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2

Return to Product List