Product Details
Pilot operated 3, 4, 5-port solenoid valves
Pilot operated 5-port solenoid valve
- Model No.
- 4GA4・4GB4
NEW
[NEW] Supported communication expanded.
High performance large flow rate type 5-port valve covering environmental performance, safety functions, operability, and reliability.
[Cylinder bore size: φ100 to φ140]
- Industry
- Assembly
- Air pressure supply
- Purified water production
- Adjustment
- Filtration
- Bag manufacturing (for infusion bags)
- Filling
- Sterilization (autoclave)
- Packaging
- Tableting
- Cultivation
- Sorting
- Sterilizing equipment
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
Software
3D CAD
CKD plus Members Only
[Thin slave unit T8 Series compatible]
CC-Link
PROFIBUS-DP
EtherCAT
EtherNet/IP
DeviceNet
CC-Link IE Field Basic(※)
CC-Link IE Field(※)
PROFINET(※)
IO-Link(※)
(*) Solenoid valve with ON count function

[Tool-free manual override]
Hand alone operation is possible.
Locking/non-locking common use type.
With protective cover to prevent misoperation of manual devices due to external force, etc.
Safe design so that the cover cannot be closed when the manual lock is engaged.

[Wiring connector upward/lateral common]
Switch easily between upward and lateral facing, just by changing the connector insert position.

[Wide array of electrical connections]
Common terminal block, D sub-connector and flat cable connector are available for serial transmission.

[Troubleshooting measures]
Filter equipped at the air supply port, preventing entry of foreign matter and problems beforehand.

Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
4GA4※0 | Single valve | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | |
4GB4※0 | Single valve | Base piping | Rc/G/NPT3/8, 1/2 | |
M4GA4※0 | Individual wiring manifold | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | |
M4GB4※0 | Individual wiring manifold | Base piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2 | |
M4GA4※0-T※ | Reduced wiring manifold | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | |
M4GB4※0-T※ | Reduced wiring manifold | Base piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only