Product Details
Pilot operated 3, 4, 5-port solenoid valves
Plug-in block manifold
- Model No.
- W4GA/B/Z2・MW4GA/B/Z2
Plug-in type 5-port valve with environmental resistance and environmental friendliness, that improves ease of use and performance required by the times, from installation to maintenance.
[Cylinder bore size: φ20 to φ80]
- Industry
- Air pressure supply
- Environmental durability
- Conveyance

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
Manifold Specifications
CKD plus Members Only
[DeviceNet compatible slave station added]
Added T7 Series to DeviceNet Slave Station.
Employs a compact, thin body and M12 connector.
16-points / 32-points output, 16-points I/O, NPN / PNP can be selected.
QuickConnect support contributes to reduction of setup change time such as tool change, etc.

[Compatible with various communications]
Available for CC-Link, DeviceNet, EtherCAT, EtherNet/IP, ProfiNET, CC-Link IE Field Basic.

[Various useful functions]
DIN rail mount compatible.
Manual override: OFF function and non-locking are available.
Air supply spacer, exhaust spacer available.

[Degree of protection IP65]
Halogen-free lead wires adopted.
[High response/long service life]
24 ms or less response.
Service life of 60 million cycles or more.
[Safety and protection measures]
Manual override has a protective cover.
Check valve is integrated. (model No. indication)
Filter integrated in the air supply port.

Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
W4GB2※0 | Single valve | Base piping | Rc1/4 | |
MW3/4GA2-R1 | Individual wiring manifold | Body piping | Push-in fitting φ4, φ6, φ8, Rc1/8 | |
MW4GB2-R1 | Individual wiring manifold | Base side piping | Push-in fitting φ4, φ6, φ8 | |
MW4GZ2-R1 | Individual wiring manifold | Base bottom piping | Push-in fitting φ4, φ6, φ8 | |
MW3/4GA2-T※ | Reduced wiring manifold | Body piping | Push-in fitting φ4, φ6, φ8, Rc1/8 | |
MW4GB2-T※ | Reduced wiring manifold | Base side piping | Push-in fitting φ4, φ6, φ8 | |
MW4GZ2-T※ | Reduced wiring manifold | Base bottom piping | Push-in fitting φ4, φ6, φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only