Product Details
Pilot operated 3, 4, 5-port solenoid valves
Plug-in manifold
- Model No.
- W4GB/Z4・MW4GB/Z4
NEW
[NEW] Supported communication expanded.
Large flow rate type of plug-in type 5-port valve meets the needs of the times by providing excellent performance in space-saving, usability, service life and power consumption.
[Cylinder bore size: φ63 to φ125]
- Industry
- Air pressure supply
- Environmental durability
- Conveyance

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
Software
3D CAD
Manifold Specifications
CKD plus Members Only
[Supports serial communication]
*Added December 2023
CC-Link IE TSN*
CC-Link IE Field*
IO-Link*
Supported communication
EtherNet/IP,DeviceNet,EtherCAT,CC-Link,CC-Link IE Field Basic,CC-Link IE Field,CC-Link IE TSN,PROFINET,IO-Link
[DeviceNet compatible slave station added]
Added T7 Series to the DeviceNet slave station.
Employs a compact, thin body and M12 connector.
A 16-point input and a 16-point output can be selected. QuickConnect support contributes to reduction of setup change time such as tool change, etc.

[Malfunction prevention]
Rubber cover for manual override button. Prevents intake of foreign matter leading to misoperation.

[Indicator lamp display]
Orange (solenoid a) indicator and green (solenoid b) indicator lamp when power is ON.
[Reduced wiring]
For serial transmission, CC-Link, DeviceNet, and Ethernet type EtherCAT, EtherNet/IP, ProfiNET, and CC-Link IE Field Basic series are available.
In addition, common terminal blocks and I/O cable connectors are also available.

[Easy maintenance and inspection of equipment]
Pilot air OFF function added.
[Degree of protection of IP65 or equivalent]
| Model No. | Product name | Piping port position | Port size(Rc, G, NPT) | Remarks |
|---|---|---|---|---|
| W4GB4・W4GZ4※0 | Single valve | Base piping | 1/4, 3/8 | |
| MW4GB4-R1 | Individual wiring manifold | Base side piping | φ8, φ10, φ12, 1/4, 3/8 | |
| MW4GZ4-R1 | Individual wiring manifold | Base bottom piping | 1/4, 3/8 | |
| MW4GB4-T※ | Reduced wiring manifold | Base side piping | φ8, φ10, φ12, 1/4, 3/8 | |
| MW4GZ4-T※ | Reduced wiring manifold | Base bottom piping | 1/4, 3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only