Product Details
Pilot operated 3, 4, 5-port solenoid valves
NAMUR-compatible pneumatic valve
- Model No.
- 4F-NM・4F※※0E-NM・4F※※0EX-NM
NAMUR interface compatible series added to reliable 4F Series as an option.
Compatible with non-explosion-proof, explosion-proof series.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
Technical Data
CKD plus Members Only
[NAMUR compatible]
NAMUR interface compatible series added to 4F1/3 Series as an option.
Can be mounted directly to NAMUR standard compliant industrial valves.
Model No. | Product name | Sonic conductance C[dm3/(s·bar)] | Port size | Remarks |
---|---|---|---|---|
4F1※0-NM | 5-port valve | 1.6 | NAMUR standard (Rc1/4) | |
4F3※0-NM | 5-port valve | 3.1 | NAMUR standard (Rc1/4) | |
4F1※0E-NM | Explosion-proof 5-port valve | 1.6 | NAMUR standard (Rc1/4) | |
4F3※0E-NM | Explosion-proof 5-port valve | 3.1 | NAMUR standard (Rc1/4) | |
4F1※0EX-NM | Explosion-proof 5-port valve and explosion proof construction Exd II BT4 | 1.6 | NAMUR standard (Rc1/4) | |
4F3※0EX-NM | Explosion-proof 5-port valve and explosion proof construction Exd II BT4 | 3.1 | NAMUR standard (Rc1/4) |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Pilot operated 3, 4, 5-port solenoid valves
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only