Product Details
Pilot operated 3, 4, 5-port solenoid valves
Small pneumatic valve
- Model No.
- 4SA・4SB・M4SA・M4SB
Discontinued some variations
Compact and miniature 5-port valve 4SA0 / 4SB0 Series with optimum cylinder drive up to φ25.
[Cylinder bore size: φ6 to φ25]
- Industry
![](../../src/product_img/product_img_1792_Sxe3_large.jpg)
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact & lightweight]
Adopting aluminum and resin realizes a width of 10 mm.
[Effective cross-sectional area 2 ㎟]
Cv value 0.1, ideal for small cylinder drive.
[Reduced wiring manifold available]
Flat cable or D sub-connector connection make installation work easy.
[Clean design]
Pilot exhaust concentrated on main exhaust.
Keeping the working environment clean.
Copper material is not used in the flow path.
Model No. | Product name | Variation | Port size | Remarks |
---|---|---|---|---|
4SA0 | 5-port single unit valve | Body piping | M3, φ4 barbed fitting | |
4SB0 | 5-port single unit valve | Sub-plate piping | M5 | |
M4SA0 | 5-port individual wiring manifold | Body piping | M3, M5 | |
M4SB0 | 5-port individual wiring manifold | Sub-plate piping | M5, Rc1/8 | |
M4SB0 | 5-port reduced wiring manifold | Sub-plate piping | M5, Rc1/8 | |
3SA1・4SA1・4SB1 | Single unit valve | Discontinued 2011 12 31Old Catalog | ||
M3SA1・MD3SA1・M4SA1・MD4SA1・M4SB1・MD4SB1 | Manifold | Discontinued 2011 12 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only