Product Details
Pilot operated 3, 4, 5-port solenoid valves
Miniature pneumatic valve
- Model No.
- P・M・B
It can handle a wide range of working pressure from 1.0 MPa to low vacuum. Compact solenoid valve of width 15 mm with a wide range of various options.
[Cylinder bore size: φ6 to φ16]
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Selectable electrical connections]
Series are available for lead wires, terminal boxs, C type connectors, and D type connectors.
Combinations with a lamp and surge suppressor are also available.
[Eliminates incorrect wiring]
There is no plus or minus polarity for DC connector.
[It is possible to aggregate multiple functions]
Capable of integrating a variety of functions such as DIN rail mount 4-way valve mixtures, different pressures, and mixed systems.
[Flexible increase in number of stations and easy maintenance] (Block manifold)
In block manifold, the number of stations can be freely can be increased or decreased in accordance with the purpose or system.
The attachment/detachment of blocks and piping of tubes can be done with a single push.
Easy maintenance too.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
P51※※ | Single valve | M5 | |
M51※※ | Single valve | M5 | |
B51※※ | Single valve | M5 | |
W2P513※ | Double single valve | M5 | |
B※P51※ | Individual wiring manifold | M5, Rc1/8 | |
N※P51※ | Block manifold | Push-in fitting φ4 |
- Search Conditions
- Model No.
- Product Category
- Directional control valves
- Pilot operated 3, 4, 5-port solenoid valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only