Product Details

Pilot operated 3, 4, 5-port solenoid valves

Miniature pneumatic valve

Model No.
P・M・B

It can handle a wide range of working pressure from 1.0 MPa to low vacuum. Compact solenoid valve of width 15 mm with a wide range of various options.
[Cylinder bore size: φ6 to φ16]

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Selectable electrical connections]
Series are available for lead wires, terminal boxs, C type connectors, and D type connectors.
Combinations with a lamp and surge suppressor are also available.

[Eliminates incorrect wiring]
There is no plus or minus polarity for DC connector.

[It is possible to aggregate multiple functions]
Capable of integrating a variety of functions such as DIN rail mount 4-way valve mixtures, different pressures, and mixed systems.

[Flexible increase in number of stations and easy maintenance] (Block manifold)
In block manifold, the number of stations can be freely can be increased or decreased in accordance with the purpose or system.
The attachment/detachment of blocks and piping of tubes can be done with a single push.
Easy maintenance too.

Model No. Product name Port size Remarks
P51※※Single valveM5
M51※※Single valveM5
B51※※Single valveM5
W2P513※Double single valveM5
B※P51※Individual wiring manifoldM5, Rc1/8
N※P51※Block manifoldPush-in fitting φ4

Return to Product List