Product Details
Pilot operated 3, 4, 5-port solenoid valves
Reduced wiring valve
- Model No.
- 4TB・M4TB・MN4TB
Discontinued 2021 06 30
【Discontinued model】
Alternative model : 4GA/BR・M4GA/BR・MN4GA/BR Series, 4GD/ER・M4GD/ER・MN4GD/ER Series, W4GB/Z4・MW4GB/Z4 Series, 4F・M4F Series
One side solenoid block manifold 4, 5-port valve with coil concentrated on one side.
PLC compatible reduced wiring type.
[Compatible cylinder bore size: φ20 to φ180]
- Industry

- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
Model No. | Product name | Mounting method | Port size | Remarks |
---|---|---|---|---|
4TB4 | Single valve | Sub-plate mount | Rc1/8 to 1/2 | Discontinued 2021 06 30Old Catalog |
M4TB4 | Reduced wiring manifold valve | Direct mounting | Rc1/8 to 1/2 | Discontinued 2021 06 30Old Catalog |
4TB3 | Single valve | Sub-plate mount | Rc1/8 to 3/8 | Discontinued 2018 06 29Old Catalog |
MN4TB1 | Reduced wiring block manifold valve | DIN rail mount | Push-in fitting φ4, φ6, φ8, φ10, φ12 | Discontinued 2018 06 29Old Catalog |
MN4TB2 | Reduced wiring block manifold valve | DIN rail mount | Push-in fitting φ4, φ6, φ8, φ10, φ12 | Discontinued 2018 06 29Old Catalog |
M4TB3 | Reduced wiring manifold valve | Direct mounting | Rc1/8 to 1/2 | Discontinued 2018 06 29Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only