Product Details
Air operated 3, 4, 5-port valves
Master valve
- Model No.
- 4GA/BR・M4GA/BR
3, 5-port master valve with improved environmental performance, safety, reliability, and ease of use.
[Cylinder bore size: φ20 to 100]
- Industry
- Assembly
- Air pressure supply
- Purified water production
- Adjustment
- Filtration
- Bag manufacturing (for infusion bags)
- Filling
- Sterilization (autoclave)
- Packaging
- Tableting
- Cultivation
- Sorting
- Sterilizing equipment
- Physicochemical analysis equipment
- Semiconductor manufacturing process (post-process)
- Components for chemical liquid supply facilities
- Components for chemical gas supply facilities
- N2 purging related products
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low sliding, long service life]
Superb main valve sliding mechanism realizes low sliding / long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
[Malfunction prevention]
For both metal base and resin block, exhaust check valve is provided as standard.
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
4(3)GA※※1R | Single master valve | Body piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
4(3)GA※※8R | Single master valve for manifold | Body piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
M4GA※※1R | Manifold | - | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
4(3)GB※※1R | Single master valve | Base piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
4(3)GB※※8R | Single master valve for manifold | Base piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
M4GB※※1R | Manifold | - | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Semiconductor manufacturing process
- Components for chemical gas supply facilities
- New Products Only
- Discontinued Products Only