Product Details
Air operated 3, 4, 5-port valves
Pneumatic valve / Master valve
- Model No.
- 4KA/B・M4KA/B
A switching operation (power supply not required) type with 4 KB lineup that supports a wide variety of fields.
[Cylinder bore size: φ20 to φ160]
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[High reliability]
Soft spool is used.
[Long service life]
Packing with excellent wear resistance adopted.
[Responsivity]
Responsivity upon initial operation is stabilized with the special packing.
[High density integration]
With free combinations of manifolds, it is possible to easily reduce or expand units.
| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| 4(3)KA※※1 | Single master valve | Body piping | Push-in fitting φ4 to 12, M5, Rc1/8 to 3/8 | |
| 4(3)KB※※1 | Single master valve | Sub-plate piping | Rc1/8 to 1/2 | |
| 4KA※※8 | Single master valve for manifold | Body piping | Push-in fitting φ4 to 12, M5, Rc1/8 to 3/8 | |
| 4KB※※8 | Single master valve for manifold | Sub-plate piping | Rc1/8 to 1/2 | |
| M4KA※※1 | Manifold | Manifold | Push-in fitting φ4 to 12, M5, Rc1/8 to 3/8 | |
| M4KB※※1 | Manifold | Manifold | Rc1/8 to 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only