Product Details
Air operated 3, 4, 5-port valves
Pneumatic valve master valve
- Model No.
- 4F・M4F
A switching operation (power supply not required) type with 4F Series air source that supports a wide variety of fields.
[Cylinder bore size: φ10 to φ250]
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[No lubrication available]
Use of special soft packing.
[Long service life]
The soft spool method with proven performance has been employed.
[Operable even after being out of use]
As initial operation is smooth upon use after being out of use for long periods, this series also supports low frequency use.
[Environmental countermeasures taken]
The soft spool method with proven performance has been employed and is resistant to dust.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
4F※※1 | Single valve, master valve for manifold | M5, Rp1/8 t0 Rc1 | |
4F※※8 | Master valve for manifold | M5, Rp1/8 t0 Rc1 | |
M4F※※1 | Manifold | M5, Rp1/8 t0 Rc1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only