Product Details
ISO 5-port solenoid valves
ISO master valve
- Model No.
- PV5S-0
ISO valves are air-operated 5-port valves in compliance with the ISO standards which regulate international valve mounting dimensions.
[Applicable cylinder: φ20 to φ160]
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Simple, easy piping]
The valve body does not protrude over the base of the manifold, and does not interfere with the rotation of a wrench or similar tool,
thus promoting efficient piping work.
[Compact body size]
10% less compared to CKD conventional products.
[Improved manual operation]
Manual buttons and air indicator are optimally positioned in consideration of the ease of operation, visibility, etc.
[Improved reliability and safety]
Rubber cover for manual override button. Prevents intake of foreign matter leading to misoperation.
[Environment conditions]
Dust-proof / jet-proof structure of IP65 or equivalent is also suitable for harsh environments.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
PV5S-6 | ISO size 1 | Rc1/4, 3/8 | |
PV5S-8 | ISO size 1 | 3/8 to 3/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only