Product Details
ISO 5-port solenoid valves
Pilot operated 5-port ISO valve
- Model No.
- PV5G・PV5・GMF
ISO valves are pilot operated 5-port valves in compliance with the ISO standards which regulate international valve mounting dimensions.
[Applicable cylinder: φ20 to φ160]
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Simple, easy piping]
The valve body does not protrude over the base of the manifold, and does not interfere with the rotation of a wrench or similar tool,
thus promoting efficient piping work.

[Compact body size]
10% less compared to CKD conventional products.

[Improved manual operation]
Manual buttons and conduction indicator lamp are optimally positioned in consideration of the ease of operation, visibility, etc.

[Improved reliability and safety]
Rubber cover for manual override button. Prevents intake of foreign matter leading to misoperation.peration, visibility, etc.
[Environment conditions]
Dust-proof / jet-proof structure of IP65 or equivalent is also suitable for harsh environments.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
PV5G-※ | DIN terminal box | Rc1/4, 3/8, 1/2, 3/4 | |
PV5-※R | I/O connector | Rc1/4, 3/8, 1/2, 3/4 | |
GMF1※ | Manifold base for ISO size 1 | Rc1/4, 3/8, 1/2 | |
GMF2※ | Manifold base for ISO size 2 | Rc3/8, 1/2, 3/4 | |
GMFZ | Mix manifold | Rc3/8, 1/2, 3/4 | |
CMF※-P | Independent supply spacer | ||
CMF※-R | Independent exhaust spacer | ||
CM1-00 | Masking plate | ||
CMF※-SR | Spacer regulator | ||
CMF※-PC | Air pilot check valve |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only