Product Details
Filters
Inline clean filter
- Model No.
- FCS
Inline clean filter with hollow fiber membrane for filter element provides high performance in all aspects including filtration performance, flow rate, pressure loss, service life and installation space.
- Industry
- Physicochemical analysis equipment
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Adopts original hollow fiber membrane]
Hollow fiber membrane element has enabled 0.01 μm high precision filtration and 99.99% removal efficiency.
The resin type has a transparent case so dirt on the element can be visually checked.
[Long service life]
Considerably longer service life. Approximately five times longer than the flat membrane type.
Three to ten times filtration area enables larger flow rate and less pressure loss than the flat membrane type of the same capacity.
Lighter and more compact at the same flow rate.
[Applications]
Ionizer
[Applications]
Conveying liquid crystal substrate (contactless)
Model No. | Product name | Port size | Filtration (μm) | Processing flow rate (ℓ/min [ANR]) | Remarks |
---|---|---|---|---|---|
FCS500 | Inline clean filter Resin type | R1/8, R1/4, φ4, φ6, φ8 | 0.01 | 50 | |
FCS500-P9※ | Inline clean filter Stainless steel type | Rc1/8, Rc1/4 | 0.01 | 50 / 80 | |
FCS1000 | Inline clean filter Resin type | R1/4, R3/8, Rc1/4, Rc3/8, φ8, φ10, φ12 | 0.01 | 300 to 400 | |
FCS1000-P9※ | Inline clean filter Stainless steel type (Made-to-order) | Rc1/4, Rc3/8 | 0.01 | 300 to 400 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- Physicochemical analysis equipment
- New Products Only
- Discontinued Products Only