Product Details
Standard cylinders
Tie rod cylinder
- Model No.
- SCG
Medium bore size (φ32 to φ100) series of standard tie rod cylinders. Environment-friendly cylinder that has eliminated hazardous substances. Suitable for all applications with reliable performance and a wide variety of options.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Tie rod general-purpose cylinder with easy installation and adjustment of the cylinder.
[Compact switch equipped]
The smaller T switch than the conventional
Contributes to space saving by eliminating switch protrusions when mounted.
[A wide variety of options and variations]
Various variations including position locking, rotation-stop and rubber scraper are available.
Designing the layout is simple since the functions related to a built-in scraper, such as the anti-spatter adherence type and rubber scraper, have the same dimensions as those of the standard.
| Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
|---|---|---|---|---|---|
| SCG | Double acting / single rod | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-Q | Double acting / position locking | φ32, φ40, φ50, φ63, φ80, φ100 | 5 | 800 | |
| SCG-O | Double acting / low speed | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-U | Double acting / low friction | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-D | Double acting / double rod | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-M | Double acting / rotation-stop | φ32, φ40, φ50, φ63 | 1 | 600 | |
| SCG-G | Double acting / rubber scraper | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-G2 | Double acting / coolant proof (packing: NBR) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-G3 | Double acting / coolant proof (packing: FKM) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
| SCG-G4 | Double acting / anti-spatter adherence | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Standard cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only