Product Details
Fixed
Power Arm
- Model No.
- PFB2
Discontinued 2020 09 30
【Discontinued model】
Alternative model : PAW Series
A Human Assist product that contributes to alleviating workloads in the workplace and securing workers safety, based on the concept of solidarity with workers. A new model assistance device that allows access from the bottom. With multi-axis specifications, it can be folded and stored and is compact when stored as well. Freely select combinations of up to 3 axes according to the application and location, making it possible to transport heavy objects to higher and farther locations. In the heavy objects transport process, it is suitable for the work of lifting from waist-height to chest level and carrying horizontally avoiding obstacles above. This offers support for womens contributions to the workplace and improvement of multi-operator work.
- Industry
- Clamp
- Positioning
- Conveyance
- Semi-automated facilities
- Safety
- Assembly
- Handling
- Inspection
- Implementation
- Air pressure supply
- Special purpose / conveyance
![](../../src/product_img/product_img_2015_7XyA_large.jpg)
- Documents / Download
PDF Catalog
CKD plus Members Only
[Easy operation]
Useful when transporting heavy objects! Smoothly transportable with reduced weight.
The center of gravity is close to the operator, for high operability.
As well as increasing ease of operation with the handle mounted on the joint, this allows simple and safe operation without contact with moving parts.
![](../../src/features_img/features_img_2019_zOmu_fg.jpg)
[Storability regardless of installation location]
Compact design that can be folded and stored even with multi-axis specifications.
A must-see for those who believe that arm types and hanging types (belt type) are too large to allow free use. Compared to arm type and belt type, it is more compact and easier to store.
![](../../src/features_img/features_img_2024_4DnK_fg.jpg)
[Arm variation supporting various work processes (1)]
Single axis to 3-axis combination possible according to the application and location.
The arm can be selected from 4 types according to the workpiece.
![](../../src/features_img/features_img_2030_ACZU_fg.jpg)
[Arm variation supporting various work processes (2)]
Wide range of motion to suit the application achieved.
Heavy workpieces can be transported to higher and farther locations.
SCARA axes can be combined for multi-axis specification types to enable an even wider range of motion.
![](../../src/features_img/features_img_2036_6pDc_fg.jpg)
[Attachment compatible]
Attachments for safe and reliable retention of various transported objects are also available.
Model No. | Product name | Remarks |
---|---|---|
PFB2-S | Single-axis | Discontinued 2020 09 30Old CatalogAlternative model : PAW Series |
PFB2-M | Multi-axis | Discontinued 2020 09 30Old CatalogAlternative model : PAW Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only