Product Details
Modular components
New Handling System
- Model No.
- NSR・NHS
Discontinued some variations
New handling system with small part transfer kit saves design time with flexible modular configuration.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Just like model kits!]
Flexible combinations according to the application.
It is possible to construct a simplified system, assembled as easily as a plastic model.
[High rigidity / high precision]
Drive part of X-axis module uses CKDs rodless cylinder SRL3.
Since the LM guide is built into the guide part, high rigidity and high precision operation is realized withstanding even lateral and moment load.
At the stroke end, the shock absorber (standard) absorbs shock and vibration during stop.
[Compact and easy to assemble]
Integrated air ports for piping enable easy assembly even in narrow spaces.
The compact design reduces installation space by half compared to general cylinders, since a rodless cylinder is used.
[Reduced design and assembling processes]
X-axis, Z-axis, or attachment can be selected according to the application.
The time required for model selection, design work-hours, assembly work-hours and control work-hours is reduced.
[Long service life, maintenance-free] (NSR-30 / NSR-50 Series )
LM guide with retainer SHS is installed, improving maintainability.
Lubrication is not required for the long term, and the factory environment has been improved due to the low noise levels of the guide itself.
| Model No. | Product name | X-axis load capacity (kg) | Z-axis load capacity (kg) | Z-axis standard stroke length (mm) | Remarks |
|---|---|---|---|---|---|
| NSR | X-axis module | 10, 15, 30, 50 | - | - | |
| NHS-H | Z-axis module HRL | 10, 15, 30, 50 | 5, 7, 10, 12, 20, 33 | 50, 75, 100, 125, 150, 200, 250, 300 | |
| NHS-S | Z-axis module STL-B | 10, 15, 30, 50 | 3, 7, 12, 33 | 50, 75, 100, 125, 150, 175, 200 | |
| NHS-C | Z-axis module (LCS) | Discontinued 2010 09 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only