Product Details

Modular components

Hybri-Robo

Model No.
HRL

Discontinued some variations

A high-rigidity guide rod is integrated into the super micro cylinder, creating a single axis unit with a long stroke transport function.

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Thin / high rigidity]
The basic unit HRL-1 series making up the X-axis and Z-axis is thin and highly rigid.

[Ball bushing]
Since the two guide rods are received by the ball bushing, high positioning accuracy is maintained.

[Shock absorber, speed controller provided as standard]
Shock absorber integrated, speed controller attached.

[Position locking mechanism]
A position locking mechanism can be mounted if required by the application.

Model No. Product name Load capacity (kg)X-axis standard stroke length (mm)Z-axis standard stroke length (mm) Remarks
HRL-1Single axis unit5, 10, 15, 25, 50, 6550, 75, 100, 125, 150, 200, 250, 300-
HRL-2G2-axis action pneumatic robot1, 1.5, 2, 350, 75, 100, 125, 150, 20025, 30, 75, 100, 125, 150Discontinued
2020 08 31
Old Catalog
HRL-2S2-axis action pneumatic robot1, 1.5, 2, 3, 550, 75, 100, 125, 150, 200, 250, 30025, 30, 75, 100, 125, 150Discontinued
2020 08 31
Old Catalog

Return to Product List