Product Details

Modular components

Hybrid robot

Model No.
HRL

Discontinued some variations

A high-rigidity guide rod is integrated into the super micro cylinder, creating a single axis unit with a long stroke transport function.

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Load capacity (kg)X-axis standard stroke length (mm)Z-axis standard stroke length (mm) Remarks
HRL-1Single axis unit5, 10, 15, 25, 50, 6550, 75, 100, 125, 150, 200, 250, 300-
HRL-2G2-axis action pneumatic robot1, 1.5, 2, 350, 75, 100, 125, 150, 20025, 30, 75, 100, 125, 150Discontinued
2020 08 31
Old Catalog
HRL-2S2-axis action pneumatic robot1, 1.5, 2, 3, 550, 75, 100, 125, 150, 200, 250, 30025, 30, 75, 100, 125, 150Discontinued
2020 08 31
Old Catalog

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel