Product Details
Modular components
Hybri-Robo
- Model No.
- HRL
Discontinued some variations
A high-rigidity guide rod is integrated into the super micro cylinder, creating a single axis unit with a long stroke transport function.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Thin / high rigidity]
The basic unit HRL-1 series making up the X-axis and Z-axis is thin and highly rigid.
[Ball bushing]
Since the two guide rods are received by the ball bushing, high positioning accuracy is maintained.
[Shock absorber, speed controller provided as standard]
Shock absorber integrated, speed controller attached.
[Position locking mechanism]
A position locking mechanism can be mounted if required by the application.
| Model No. | Product name | Load capacity (kg) | X-axis standard stroke length (mm) | Z-axis standard stroke length (mm) | Remarks |
|---|---|---|---|---|---|
| HRL-1 | Single axis unit | 5, 10, 15, 25, 50, 65 | 50, 75, 100, 125, 150, 200, 250, 300 | - | |
| HRL-2G | 2-axis action pneumatic robot | 1, 1.5, 2, 3 | 50, 75, 100, 125, 150, 200 | 25, 30, 75, 100, 125, 150 | Discontinued 2020 08 31Old Catalog |
| HRL-2S | 2-axis action pneumatic robot | 1, 1.5, 2, 3, 5 | 50, 75, 100, 125, 150, 200, 250, 300 | 25, 30, 75, 100, 125, 150 | Discontinued 2020 08 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only