Product Details
Cylinders with brake/lock
Position locking unit
- Model No.
- UB
Fixing mechanism which locks and unlocks linearly, using air. Simple air control means remote operation is possible, enabling ”fixing,” ”improved safety,” and ”position locking.”
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Lightweight / slim]
Compared to our brake unit JSB3 series, it realizes weight reduction and slimness.
[Tracking transport]
As it is lightweight and slim, it is a lock unit that expands the range of use.
"Tracking transport" is realized.
[Fixed holding]
As it is lightweight and slim, it is a lock unit that expands the range of use.
Ideal for fixed holding.
Prevents parts from falling if the power goes out or the air runs out.
Model No. | Product name | Applicable shaft diameter (mm) | Remarks |
---|---|---|---|
UB-※※-S | Uni-direction locking | φ8, φ16 | |
UB-※※-W | Bi-direction locking | φ8, φ16 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only