Product Details

Lock Units

Lock Unit

Model No.
UB

Fixing mechanism which locks and unlocks linearly, using air. Simple air control means remote operation is possible, enabling ”fixing,” ”improved safety,” and ”position locking.”

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Lightweight / slim]
Compared to our brake unit JSB3 series, it realizes weight reduction and slimness.

[Tracking transport]
As it is lightweight and slim, it is a lock unit that expands the range of use.
"Tracking transport" is realized.

[Fixed holding]
As it is lightweight and slim, it is a lock unit that expands the range of use.
Ideal for fixed holding.
Prevents parts from falling if the power goes out or the air runs out.

Model No. Product name Applicable shaft diameter (mm) Remarks
UB-※※-SUni-direction lockingφ8, φ16
UB-※※-WBi-direction lockingφ8, φ16

Return to Product List