Product Details

Cylinders with brake/lock

Brake cylinder

Model No.
JSC3・JSC4

A reliable brake is integrated to the medium bore size (φ40 to φ100 mm) series (SCA2) and large bore size (φ125 to φ180 mm) series (SCS2) among the standard cylinder lineup.

Industry
  • Safety

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Reliable brake structure]
Position locking mechanism of medium bore size and large bore size cylinders with a solid record.

[Stopping accuracy: ±1.0 mm]
At a cylinder speed of 300 mm/s with no load, the stopping accuracy achieves a high-precision ±1.0 mm or less.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
JSC3Double actingφ40, φ50, φ63, φ80, φ10050, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500
JSC4-NDouble actingφ125, φ140, φ160, φ18050, 75, 100, 150, 200, 250, 300
JSC4-LNDouble acting / with switchφ125, φ140, φ160, φ18050, 75, 100, 150, 200, 250, 300
JSC3-VDouble acting with valve for brakeφ40, φ50, φ63, φ80, φ10050, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500
JSC3-HDouble acting / low hydraulicφ40, φ50, φ63, φ80, φ10050, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500
JSC4-HDouble acting / low hydraulicφ125, φ140, φ160, φ180Custom order product
JSC4-LHDouble acting / low hydraulic / with switchφ125, φ140, φ160, φ180Custom order product
JSC3-TDouble acting / heat resistanceφ40, φ50, φ63, φ80, φ10050, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500
JSC4-TDouble acting / heat resistanceφ125, φ140, φ160, φ180Custom order product

Return to Product List