Product Details

Cylinders with brake/lock

Brake cylinder

Model No.
ULKP・ULK

Discontinued some variations

A reliable brake unit is integrated to the medium bore size (φ16 to φ40) standard cylinder series.

Industry
  • Safety
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
ULKDouble actingφ20, φ25, φ32, φ4025, 50, 75, 100, 150, 200, 250, 300
ULK-VDouble acting / with valveφ20, φ25, φ32, φ4025, 50, 75, 100, 150, 200, 250, 300
ULKPDouble actingφ1615, 30, 45, 60Discontinued
2022 05 31
Old Catalog

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel