Product Details
Cylinders with brake/lock
Brake cylinder
- Model No.
- JSK2・JSM2
A reliable brake is integrated to the medium bore size (φ20 to φ40 mm) standard cylinder (CMA2 / CMK2) series.
- Industry
- Safety
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[JSK2 Series]
Adopts a swaging type aluminum cover with a stainless steel tube to reduce weight.
[JSM2 Series]
Robust design enduring severe use conditions.
The cover screw-in model is easy to assemble / disassemble.
[High precision]
Rod stopping accuracy ± 1.0 mm or less is realized by CKD unique brake mechanism (rod speed 300 mm/s, no load).
Contributes to improved equipment accuracy.
[Enhanced safety]
The rod will be locked with a holding force equivalent to thrust at 0.49 MPa even if the air pressure source and power are OFF.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
JSK2 | Swaging model / double acting | φ20, φ25, φ32, φ40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300 | |
JSK2-V | Swaging model / double acting with valve | φ20, φ25, φ32, φ40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300 | |
JSM2 | Disassembly / double acting | φ20, φ25, φ32, φ40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300 | |
JSM2-V | Disassembly / double acting with valve | φ20, φ25, φ32, φ40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only