Product Details
Cylinders with brake/lock
Tie rod cylinder with brake
- Model No.
- JSG
Medium bore size series.
Cylinder with brake, the robust (SCG) Series with a reliable brake mounted and fixed with tie rod.
- Industry
- Safety

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact and reliable brake]
The brake adopts the same mechanism as the well-established JSC3 Series.
Maintains reliable durability.

[Powerful holding force]
With its proprietary locking mechanism, the rod holding force realizes a strong holding force equivalent to twice the thrust (when working pressure is 0.4 MPa).
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
JSG | Double acting / single rod | φ40, φ50, φ63, φ80, φ100 | 20, 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500 | |
JSG-V | Double acting / with valve for brake release | φ40, φ50, φ63, φ80, φ100 | 20, 50, 75, 100, 150, 200, 250, 300, 350, 400, 450, 500 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only