Product Details
Cylinders with brake/ with lock
Flat Cylinder with Free Position Fall Prevention
- Model No.
- UFCD
Cylinder equipped with fall prevention mechanism capable of stopping at any position of the stroke length for FCD Series flat cylinders.
- Industry
- Safety

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[With free fall prevention mechanism]
The locking position can be at any point as long as the piston rod remains still.
Ensures the safety of workpieces or the like during power failures or accidents.

[Space saving / simple design]
Flat and can be installed in a tight space or arranged side-by-side.
Even with its position locking mechanism, it has a simple design that can work with any device.
[Rotation-stop not required]
Cylinder body has an oval piston structure.
No need to install an external rotation-stop mechanism.
| Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
|---|---|---|---|---|
| UFCD-KL | Double acting / single rod | φ25 equivalent, φ32 equivalent, φ40 equivalent, φ50 equivalent, φ63 equivalent | 5, 10, 15, 20, 25, 30, 40, 50 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only