Product Details

Cylinders with brake/ with lock

Flat Cylinder with Free Position Fall Prevention

Model No.
UFCD

Cylinder equipped with fall prevention mechanism capable of stopping at any position of the stroke length for FCD Series flat cylinders.

Industry
  • Safety
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[With free fall prevention mechanism]
The locking position can be at any point as long as the piston rod remains still.
Ensures the safety of workpieces or the like during power failures or accidents.

[Space saving / simple design]
Flat and can be installed in a tight space or arranged side-by-side.
Even with its position locking mechanism, it has a simple design that can work with any device.

[Rotation-stop not required]
Cylinder body has an oval piston structure.
No need to install an external rotation-stop mechanism.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
UFCD-KLDouble acting / single rodφ25 equivalent, φ32 equivalent, φ40 equivalent, φ50 equivalent, φ63 equivalent5, 10, 15, 20, 25, 30, 40, 50

Return to Product List