Product Details
Filters
Inline filter
- Model No.
- FSL
Compact, lightweight and space saving inline filter.
- Industry
- Respiratory / Anesthesia device

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Compact, lightweight, and space saving]
Uses a lightweight, compact resin body.
[Diverse range of model variations]
Select the flow rate from 100, 300 or 500, and the port size from φ4, φ6, φ8 or φ10.
[Use either positive or negative pressure]
Can be used for both positive pressure and negative pressure.
[Easy maintenance]
The main body can be removed and attached without tools during element replacement.
| Model No. | Product name | Port size | Nominal filtration rating (μm) | Recommended processing flow rate (L/min (ANR)) | Remarks |
|---|---|---|---|---|---|
| FSL100 | Inline filter | φ4, φ6 | 10 | 10 | |
| FSL200 | Inline filter | φ4, φ6 | 10 | 15, 20 | |
| FSL500 | Inline filter | φ6, φ8, φ10 | 10 | 25, 50, 60 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- Respiratory / Anesthesia device
- New Products Only
- Discontinued Products Only