Product Details
Cylinders with brake/lock
Free position locking large bore size cylinder
- Model No.
- USC
Cylinder equipped with position locking mechanism capable of stopping at any position of the stroke length for standard SCA2 Series medium bore size cylinders (φ40 to φ100).
- Industry
- Safety

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High abrasion-resistant round slit method]
New long life position locking mechanism is used.
Applying torque M to the lock plate generates axial force F.

[Lockable at any point throughout full stroke length]
Locking can be at any point throughout the full stroke length, including the stroke end, as long as the piston rod remains still.
[No more workpiece damage]
Prevents the cylinder from falling due to its own weight during power blackouts, etc.
No more workpiece damage, etc.
[2 types of lock direction]
Either forward lock or backward lock can be selected.
Piston rod moves freely in reverse lock direction, and is therefore easy to remove even with workpiece clamped.

| Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
|---|---|---|---|---|
| USC | Double acting | φ40, φ50, φ63, φ80, φ100 | 25, 50, 75, 100, 150, 200, 250 | |
| USC-G1 | Double acting with coil scraper | φ40, φ50, φ63, φ80, φ100 | 25, 50, 75, 100, 150, 200, 250 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only